AXP (Fixed blades circular diffuser)

Published by BIM&CO
Manufacturer Madel
Reference description AXP 125
Manufacturer Part Number AXP 125
Available Surface Area [m²] 0.006
Minimum Air Flow [m³/h] 54
Maximum Air Flow [m³/h] 103.68
Omniclass 23-33 49 11 11
Uniformat D3041
MasterFormat 23 37 13
Supply air diameter [mm] 125
Safety Standard
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberAvailable Surface Area [m²]Minimum Air Flow [m³/h]Maximum Air Flow [m³/h]OmniclassUniformatMasterFormatSupply air diameter [mm]Safety Standard
AXP 1250.00654103.6823-33 49 11 11D304123 37 13125 
DCG-MOD/625+PLXP/S-2000.0133119.7229.82423-33 49 11 11D304123 37 13160UNE 23-727 M2/ NFP 92-501 M2/ DIN 4102 M2
DCG-MOD/625+PLXP/S-2500.0192172.8331.77623-33 49 11 11D304123 37 13200UNE 23-727 M2/ NFP 92-501 M2/ DIN 4102 M2
DCG-MOD/625+PLXP/S-3150.0384345.6663.55223-33 49 11 11D304123 37 13250UNE 23-727 M2/ NFP 92-501 M2/ DIN 4102 M2
DCG-MOD/625+PLXP-1250.00654103.6823-33 49 11 11D304123 37 13100UNE 23-727 M2/ NFP 92-501 M2/ DIN 4102 M2
DCG-MOD/625+PLXP-1600.00981155.5223-33 49 11 11D304123 37 13125UNE 23-727 M2/ NFP 92-501 M2/ DIN 4102 M2
DCG-MOD/625+PLXP-2000.0133119.7229.82423-33 49 11 11D304123 37 13160UNE 23-727 M2/ NFP 92-501 M2/ DIN 4102 M2
DCG-MOD/625+PLXP-2500.0192172.8331.77623-33 49 11 11D304123 37 13200UNE 23-727 M2/ NFP 92-501 M2/ DIN 4102 M2
DCG-MOD/625+PLXP-3150.0384345.6663.55223-33 49 11 11D304123 37 13250UNE 23-727 M2/ NFP 92-501 M2/ DIN 4102 M2
DCG-MOD/675+PLXP/S-1250.00654103.6823-33 49 11 11D304123 37 13100UNE 23-727 M2/ NFP 92-501 M2/ DIN 4102 M2

Product Description

The AXP series rotational diffusers are designed to be applied in air conditioning, ventilation and heating. They are mounted in false ceilings or hanging. Their round shape together with the helical design of their blades causes a rotational diffusion of the air stream, obtaining a high induction index. With AXP diffusers it is possible to obtain good results in sound pressure in the comfort area. These diffusers can be used in premises from 2.6 to 4 meters high and a temperature differential up to 12ºC.

Contact the supplier

Madel

Madel

One of the lines of performance of MADEL consists of equipping its products with aesthetic added value in order to introduce the air diffuser as yet another element to be considered in interior architecture.

Google Map