Madel
By Madel

BMC & CMC (Grilles for circular ducts)

Published by BIM&CO
Manufacturer Madel
Reference description BMC 1000x125
Manufacturer Part Number BMC 1000x125
Maximum Air Flow [m³/h] 1152
Available Surface Area [m²] 0.08
Minimum Air Flow [m³/h] 576
Omniclass 23-33 49 23 15
Uniformat D3041
MasterFormat 23 37 13
Input Height [mm] 115
Input Width [mm] 1190
CAD models
Share
Please make sure this software has been installed.

Product selection

Product Description

The BMC series grilles are designed to be used in air-conditioning, ventilation, and heating. The grilles are placed directly in circular ducts. The direction of the blades can be altered, making it possible to graduate the extent, the height and the width of the air stream.

Contact the supplier

Madel

Madel

One of the lines of performance of MADEL consists of equipping its products with aesthetic added value in order to introduce the air diffuser as yet another element to be considered in interior architecture.

Google Map