Madel
By Madel

DBQ (Painted four-way square diffusers)

Published by BIM&CO
Manufacturer Madel
Reference description DBQ+ADPQ-150x150
Manufacturer Part Number DBQ+ADPQ-150x150
Minimum Air Flow [m³/h] 124.2
Maximum Air Flow [m³/h] 223.56
Available Surface Area [m²] 0.0138
Omniclass 23-33 49 11 11
Uniformat D3041
MasterFormat 23 37 13
Supply air diameter [mm] 125
Input Width [mm]
Input Height [mm]
Safety Standard UNE 23-727 M2/ NFP 92-501 M2/ DIN 4102 M2
CAD models
Share
Please make sure this software has been installed.

Product selection

Product Description

The four-way square diffusers meet the functional and architectural requirements of modern updated locations. Its geometrical shape, fits perfectly in the style of the surroundings. The DBQ diffuser offers great flexibility of use, as it can provide a diffusion of air suitable to the type of surroundings. A characteristic of this sort of diffuser is its high level of induction rate. They can be used in premises up to 4 meters high and with a temperature differential up to 12ºC, obtaining good results, not only in air speed but also in sound pressure level in the comfort zone.

Contact the supplier

Madel

Madel

One of the lines of performance of MADEL consists of equipping its products with aesthetic added value in order to introduce the air diffuser as yet another element to be considered in interior architecture.

Google Map