Madel
By Madel

DCG (Adjustable cones diffuser)

Published by BIM&CO
Manufacturer Madel
Reference description DCG+PLDG/S-160
Manufacturer Part Number DCG+PLDG/S-160
Maximum Air Flow [m³/h] 410.4
Minimum Air Flow [m³/h] 216
Available Surface Area [m²] 0.02
Omniclass 23-33 49 11 11
Uniformat D3041
MasterFormat 23 37 13
Supply air diameter [mm] 160
Safety Standard UNE 23-727 M2/ NFP 92-501 M2/ DIN 4102 M2
CAD models
Share
Please make sure this software has been installed.

Product selection

Product Description

The DCG series diffusers are designed to be used in air-conditioning, ventilation and heating in different premises from 2,6 metres high. They can be mounted in false ceilings, suspended from ductwork or from the ceiling. The air pattern can be modified, altering it by means of its inner adjustable cones, ranging from horizontal projection to vertical projection, providing good performance qualities for temperatures differentials up to 12ºC.

Contact the supplier

Madel

Madel

One of the lines of performance of MADEL consists of equipping its products with aesthetic added value in order to introduce the air diffuser as yet another element to be considered in interior architecture.

Google Map