Madel
By Madel

DCN (Fixed cones diffusers)

Published by BIM&CO
Manufacturer Madel
Reference description DCN+PLDN/S-160
Manufacturer Part Number DCN+PLDN/S-160
Minimum Air Flow [m³/h] 144
Available Surface Area [m²] 0.016
Maximum Air Flow [m³/h] 299.52
Omniclass 23-33 49 11 11
Uniformat D3041
MasterFormat 23 37 13
Supply air diameter [mm] 125
Safety Standard UNE 23-727 M2/ NFP 92-501 M2/ DIN 4102 M2
CAD models
Share
Please make sure this software has been installed.

Product selection

Product Description

The DCN series diffusers are designed to be used in air-conditioning, ventilation and heating. They can be mounted in false ceilings or suspended from the ceiling. Its circular shape assures a uniform air pattern in all directions, which provides a high level of induction rate of the air in the atmosphere. They can be used in premises up to 4 meters high and with a temperature differential up to 12º, obtaining good results, not only in air speed but also in sound pressure level in the comfort zone.

Contact the supplier

Madel

Madel

One of the lines of performance of MADEL consists of equipping its products with aesthetic added value in order to introduce the air diffuser as yet another element to be considered in interior architecture.

Google Map