Madel
By Madel

DIMO (Decorative core modular diffusers)

Modular diffusers to be used from 2,6 up to 4 metres high. Diffuser with removable core to be replaced by a piece of false ceiling plate in order to integrate it to the maximum. Constructed from aluminium.

Published by BIM&CO
Manufacturer Madel
Reference description DIMO 1x600
Manufacturer Part Number DIMO 1x600
Available Surface Area [m²] 0.0269
Maximum Air Flow [m³/h] 435.78
Minimum Air Flow [m³/h] 242.1
Omniclass 23-33 49 11 11
Uniformat D3041
MasterFormat 23 37 13
Input Width [mm] 484
Input Height [mm] 484
Supply air diameter [mm]
Safety Standard UNE 23-727 M2/ NFP 92-501 M2/ DIN 4102 M2
CAD models
Share
Please make sure this software has been installed.

Product selection

Contact the supplier

Madel

Madel

One of the lines of performance of MADEL consists of equipping its products with aesthetic added value in order to introduce the air diffuser as yet another element to be considered in interior architecture.

Google Map