The DMT series grilles are designed to be used in extractors of cold and hot air. They are mounted on walls or in false ceilings.
Madel
By Madel

DMT (Fixed blades air return grilles)

The DMT series grilles are designed to be used in extractors of cold and hot air. They are mounted on walls or in false ceilings.

Published by BIM&CO
Manufacturer Madel
Reference description DMT-AR+CM 450x100
Manufacturer Part Number DMT-AR+CM 450x100
Maximum Air Flow [m³/h] 256.966142001711
Minimum Air Flow [m³/h] 85.6553806672369
Available Surface Area [m²] 0.0237931612964547
Omniclass 23-33 49 23 13
Uniformat D3041
MasterFormat 23 37 13
Input Height [mm] 100
Input Width [mm] 450
Supply air diameter [mm]
Safety Standard
CAD models
Share

Product selection

Contact the supplier

Madel

Madel

One of the lines of performance of MADEL consists of equipping its products with aesthetic added value in order to introduce the air diffuser as yet another element to be considered in interior architecture.

Google Map