Madel
By Madel

DMT-X (External grilles - Blade 25)

Published by BIM&CO
Manufacturer Madel
Reference description DMT-X+CM 1000x100
Manufacturer Part Number DMT-X+CM 1000x100
Available Surface Area [m²] 0.023
Minimum Air Flow [m³/h] 124.2
Maximum Air Flow [m³/h] 248.4
Omniclass 23-33 49 23 11
Uniformat D3041
MasterFormat 23 37 13
Input Height [mm] 1000
Input Width [mm] 100
CAD models
Share
Please make sure this software has been installed.

Product selection

Product Description

The DMT-X series grilles are designed to take in air from the exterior or to expel used air. The fixed blades, 25 mm pitch, are designed to prevent rain penetration. They are very strongly built and resistant to aggressive climatic conditions, for outdoor installation.

Contact the supplier

Madel

Madel

One of the lines of performance of MADEL consists of equipping its products with aesthetic added value in order to introduce the air diffuser as yet another element to be considered in interior architecture.

Google Map