DRIM (Supply-return modular diffusers)

Modular diffusers to be used from 2,6 up to 4 metres high. Four-Way diffusers for air supply with return core. Constructed from aluminium.

Published by BIM&CO
Manufacturer Madel
Reference description DRIM 1x600
Manufacturer Part Number DRIM 1x600
Minimum Air Flow [m³/h] 242.1
Maximum Air Flow [m³/h] 406.728
Available Surface Area [m²] 0.0269
Omniclass 23-33 49 11 11
Uniformat D3041
MasterFormat 23 37 13
Supply air diameter [mm] 250
Safety Standard UNE 23-727 M2/ NFP 92-501 M2/ DIN 4102 M2
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberMinimum Air Flow [m³/h]Maximum Air Flow [m³/h]Available Surface Area [m²]OmniclassUniformatMasterFormatSupply air diameter [mm]Safety Standard
DRIM 1x600242.1406.7280.026923-33 49 11 11D304123 37 13250UNE 23-727 M2/ NFP 92-501 M2/ DIN 4102 M2
DRIM 1x625247.5415.80.027523-33 49 11 11D304123 37 13250UNE 23-727 M2/ NFP 92-501 M2/ DIN 4102 M2
DRIM 1x675284.4477.7920.031623-33 49 11 11D304123 37 13250UNE 23-727 M2/ NFP 92-501 M2/ DIN 4102 M2
DRIM 2x600404.1678.8880.044923-33 49 11 11D304123 37 13250UNE 23-727 M2/ NFP 92-501 M2/ DIN 4102 M2
DRIM 2x625420.3706.1040.046723-33 49 11 11D304123 37 13250UNE 23-727 M2/ NFP 92-501 M2/ DIN 4102 M2
DRIM 2x675463.5778.680.051523-33 49 11 11D304123 37 13250UNE 23-727 M2/ NFP 92-501 M2/ DIN 4102 M2

Contact the supplier

Madel

Madel

One of the lines of performance of MADEL consists of equipping its products with aesthetic added value in order to introduce the air diffuser as yet another element to be considered in interior architecture.

Google Map