DSO (Central disc diffusers)

Published by BIM&CO
Manufacturer Madel
Reference description DSO+PLDG/S-160
Manufacturer Part Number DSO+PLDG/S-160
Maximum Air Flow [m³/h] 360
Minimum Air Flow [m³/h] 180
Available Surface Area [m²] 0.02
Omniclass 23-33 49 11 11
Uniformat D3041
MasterFormat 23 37 13
Supply air diameter [mm] 160
Safety Standard UNE 23-727 M2/ NFP 92-501 M2/ DIN 4102 M2
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberMaximum Air Flow [m³/h]Minimum Air Flow [m³/h]Available Surface Area [m²]OmniclassUniformatMasterFormatSupply air diameter [mm]Safety Standard
DSO+PLDG/S-1603601800.0223-33 49 11 11D304123 37 13160UNE 23-727 M2/ NFP 92-501 M2/ DIN 4102 M2
DSO+PLDG/S-200565.2282.60.031423-33 49 11 11D304123 37 13200UNE 23-727 M2/ NFP 92-501 M2/ DIN 4102 M2
DSO+PLDG/S-2508824410.04923-33 49 11 11D304123 37 13250UNE 23-727 M2/ NFP 92-501 M2/ DIN 4102 M2
DSO+PLDG/S-3151402.2701.10.077923-33 49 11 11D304123 37 13315UNE 23-727 M2/ NFP 92-501 M2/ DIN 4102 M2
DSO+PLDG-1603601800.0223-33 49 11 11D304123 37 13160UNE 23-727 M2/ NFP 92-501 M2/ DIN 4102 M2
DSO+PLDG-200565.2282.60.031423-33 49 11 11D304123 37 13200UNE 23-727 M2/ NFP 92-501 M2/ DIN 4102 M2
DSO+PLDG-2508824410.04923-33 49 11 11D304123 37 13250UNE 23-727 M2/ NFP 92-501 M2/ DIN 4102 M2
DSO+PLDG-3151402.2701.10.077923-33 49 11 11D304123 37 13315UNE 23-727 M2/ NFP 92-501 M2/ DIN 4102 M2
DSO-1603601800.0223-33 49 11 11D304123 37 13160UNE 23-727 M2/ NFP 92-501 M2/ DIN 4102 M2
DSO-200565.2282.60.031423-33 49 11 11D304123 37 13200UNE 23-727 M2/ NFP 92-501 M2/ DIN 4102 M2

Product Description

The DSO series diffusers are designed to be applied in air conditioning ventilation and heating systems. They can be mounted in false ceilings, suspended from ductwork or from the ceiling. Its removable central disc makes easy its installation and maintenance. Its minimalist design fits perfectly in any kind of architecture.

Contact the supplier

Madel

Madel

One of the lines of performance of MADEL consists of equipping its products with aesthetic added value in order to introduce the air diffuser as yet another element to be considered in interior architecture.

Google Map