Madel
By Madel

DSQ (Four–Way square anodised diffusers)

Published by BIM&CO
Manufacturer Madel
Reference description DBQ+PLDQ/S-150x150
Manufacturer Part Number DBQ+PLDQ/S-150x150
Maximum Air Flow [m³/h] 223.56
Available Surface Area [m²] 0.0138
Minimum Air Flow [m³/h] 124.2
Omniclass 23-33 49 11 11
Uniformat D3041
MasterFormat 23 37 13
Supply air diameter [mm] 160
Input Width [mm]
Input Height [mm]
Safety Standard UNE 23-727 M2/ NFP 92-501 M2/ DIN 4102 M2
CAD models
Share
Please make sure this software has been installed.

Product selection

Product Description

The multidirectional diffusers meet the functional and architectural requirements of modern updated locations. Its square shape fits perfectly in the style of the surroundings. The multidirectional diffuser offers great flexibility of use, as it can provide a diffusion of air suitable to the type of surroundings. A characteristic of this sort of diffuser is its high level of induction rate. They can be used in premises up to 4 meters high and with a temperature differential up to 12ºC, obtaining good results, not only in air speed but also in sound pressure level in the comfort zone.

Contact the supplier

Madel

Madel

One of the lines of performance of MADEL consists of equipping its products with aesthetic added value in order to introduce the air diffuser as yet another element to be considered in interior architecture.

Google Map