Madel
By Madel

DXT (External grilles - blade 50)

Published by BIM&CO
Manufacturer Madel
Reference description DXT+CX 1000x1000
Manufacturer Part Number DXT+CX 1000x1000
Minimum Air Flow [m³/h] 7088.634
Available Surface Area [m²] 0.787626
Maximum Air Flow [m³/h] 12759.5412
Omniclass 23-33 49 23 11
Uniformat D3041
MasterFormat 23 37 13
Input Height [mm] 1000
Input Width [mm] 1000
CAD models
Share
Please make sure this software has been installed.

Product selection

Product Description

The DXT-A series grilles are designed to take in air from the exterior or to expel used air. The fixed blades, 50 mm pitch, are designed to prevent rain penetration. They are very strongly built and resistant to aggressive climatic conditions, for outdoor installation.

Contact the supplier

Madel

Madel

One of the lines of performance of MADEL consists of equipping its products with aesthetic added value in order to introduce the air diffuser as yet another element to be considered in interior architecture.

Google Map