LSD (Sectored linear slot diffusers)

Published by BIM&CO
Manufacturer Madel
Reference description LSD-200-(4 Slots)-500
Manufacturer Part Number LSD-200-(4 Slots)-500
Maximum Air Flow [m³/h] 374.4
Minimum Air Flow [m³/h] 234
Available Surface Area [m²] 0.026
Omniclass 23-33 49 11 11 11
Uniformat D3041
MasterFormat 23 37 13
Input Height [mm] 170
Input Width [mm] 500
Supply air diameter [mm]
Safety Standard UNE 23-727 M2/ NFP 92-501 M2/ DIN 4102 M2
CAD models
Please make sure this software has been installed.

Product selection

Product Description

The LSD series linear diffusers are designed to combine the aesthetics with the technical performance. They can be mounted in false ceilings or suspended from the ceiling. They allow the formation of diffuser continuous lines, with active and inactive areas, without breaking the uniformity of the whole. They are suitable both for supply and return. By adjusting their blades, sectored each 100mm, it is possible to obtain a horizontal distribution of the air in one or the other direction or its vertical projection without change the volume of air. The LSD diffusers admit a flow variation of 60% keeping the air stream stable. These diffusers can be used from 2,6 up to 4 metres high and at a temperature differential up to 12ºC.

Contact the supplier

Madel

Madel

One of the lines of performance of MADEL consists of equipping its products with aesthetic added value in order to introduce the air diffuser as yet another element to be considered in interior architecture.

Google Map