Ball Flange Bearings UCFL (Grey Cast Iron)

Flange housing bearing units UCFL from grey cast iron / lubricated for life / 2-hole mounting

Manufacturer MÄDLER GmbH
Description Ball flange bearing UCFL 201, bore 12mm, housing from grey cast iron, bearing insert from rolling bearing steel
Part Number 62611200
Short description UCFL 201
UCFL No. 201
Bore [mm] 12
a [mm] 113
b [mm] 60
e [mm] 90
i [mm] 15
g [mm] 11
l [mm] 25,5
s [mm] 12
Zuc [mm] 33,3
nuc [mm] 12,7
Bearing Load Rating dyn. C* [kN] 9,9
Bearing Load Rating stat. C0* [kN] 6,2
Weight [kg] 0,48
Customers tariff number 84832000
ECLASS 11.0 23-05-16-02
CAD models
Please make sure this software has been installed.

Product selection

Part NumberLink WebshopShort descriptionUCFL No.Bore [mm]a [mm]b [mm]e [mm]i [mm]g [mm]l [mm]s [mm]Zuc [mm]nuc [mm]Bearing Load Rating dyn. C* [kN]Bearing Load Rating stat. C0* [kN]Weight [kg]Customers tariff numberECLASS 11.0
62611200Product details / Catalogue page / Assembly instructionsUCFL 201201121136090151125,51233,312,79,96,20,488483200023-05-16-02
62611500Product details / Catalogue page / Assembly instructionsUCFL 202202151136090151125,51233,312,79,96,20,488483200023-05-16-02
62611700Product details / Catalogue page / Assembly instructionsUCFL 203203171136090151125,51233,312,79,96,20,488483200023-05-16-02
62612000Product details / Catalogue page / Assembly instructionsUCFL 204204201136090151125,51233,312,79,96,20,458483200023-05-16-02
62612500Product details / Catalogue page / Assembly instructionsUCFL 2052052513068991613271635,814,310,870,68483200023-05-16-02
62613000Product details / Catalogue page / Assembly instructionsUCFL 20620630148801171813311640,215,915,1100,98483200023-05-16-02
62613500Product details / Catalogue page / Assembly instructionsUCFL 20720735161901301915341644,417,519,913,71,28483200023-05-16-02
62614000Product details / Catalogue page / Assembly instructionsUCFL 208208401751001442115361651,21922,615,71,68483200023-05-16-02
62614500Product details / Catalogue page / Assembly instructionsUCFL 209209451881081482216381952,21925,217,81,98483200023-05-16-02
62615000Product details / Catalogue page / Assembly instructionsUCFL 210210501971151572216401954,61927,119,72,28483200023-05-16-02

Product Description

*Maximum radial load if axial force = 0.
The axial load rating is approx. 20% of the radial load rating.

Material: Housing from grey cast iron. Rolling bearing from bearing steel.

The rolling bearing can be swiveled when mounting to compensate shaft misalignment. The shaft will get fastened with 2 setscrews.
Lubricated for life at normal operating conditions. Re-lubricating is possible.

Technical explanations see additional documents.
Delivery with grease nipple.

Contact the supplier

MÄDLER GmbH

MÄDLER GmbH

MÄDLER®, founded 1882, is one of the leading producer and supplier of power transmission elements and standard parts. In the MÄDLER® group, there are in Germany two plants and three sales branches. The group is doing business world wide. Power transmission elements, handles, DIN-parts, dampers, pneumatics, linear motion, roller bearings, gear boxes, geared motors, telescopic slides, adhesives and sealants. MÄDLER® is well known for its very extensive product range with best availability. A lot of sophisticated products are produced in the both own plants in Germany. Other products are made due to german quality standards. MÄDLER ®´s quality management is certificated according to DIN EN ISO 9001. In addition to our standard range, we also manufacture customised solutions according to sample or drawing, from individual parts to large series and ready-to-install assemblies - quickly and cost-effectively in the best quality. Our sales staff will advise you in case of need and will find a solution together with you. In our Webshop at www.maedler.de you find all products with prices and sign of availability. Use our CAD-drawings, our selection- and calculation-tools and the download-center. Make your online orders quick and comfortable.

Google Map