Clevis joints similar to DIN 71751 with folding spring bolt

Manufacturer mbo Oßwald
Standard DIN 71751
Identifier Clevis joint similar to DIN 71751, with folding spring bolt AFKB 4x8LH M4 x 0,7 LH Steel phosphatised oiled
Part Number 11 02 0004 8001/002
Size AFKB 4x8 M4LH
Surface phosphatised oiled
Material group Steel
d1 h11 4
g ±0,5 8
a 9,5
a1 h11 8
a2 8
b 11,25
b1 B13 4
b2 4
d2 M4 x 0,7 LH
Thread version Regular thread left
d3 8
l1 21
l2 16
l3 6
Mass (kg) per piece 0,006
Omniclass number 23.13.23.11.13
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

mbo Oßwald

mbo Oßwald

Metal processing, Linking technology

Google Map