Clevises with additional thread

Manufacturer mbo Oßwald
Identifier Clevis with additional thread G 8x16 M8 Steel bright
Manufacturer Part Number 10 21 0008 0016/003
Size G 8x16 M8
Material group Steel
Surface bright
d1 H9 8
g ±0,5 16
a1 h11 16
a2 16
b1 B13 8
b2 8
d2 M8 x 1.25
Thread version Regular thread right
d3 ±0,3 14
d4 M4 x 0.7
f ±0,2 0.5
l1 42
l2 32
l3 12
l4 6
r 0.5
Mass kg per piece 0.037
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberIdentifierSizeMaterial groupSurfaced1 H9g ±0,5a1 h11a2b1 B13b2d2Thread versiond3 ±0,3d4f ±0,2l1l2l3l4rMass kg per piece
10 21 0008 0016/003Clevis with additional thread G 8x16 M8 Steel brightG 8x16 M8Steelbright816161688M8 x 1.25Regular thread right14M4 x 0.70.542321260.50.037
10 21 0008 0016/013Clevis with additional thread G 8x16 M8 Steel electr. galvanised whiteG 8x16 M8Steelelectr. galvanised white816161688M8 x 1.25Regular thread right14M4 x 0.70.542321260.50.037
10 21 0010 0020/003Clevis with additional thread G 10x20 M10 Steel brightG 10x20 M10Steelbright102020201010M10 x 1.5Regular thread right18M5 x 0.80.552401570.50.074
10 21 0010 0020/013Clevis with additional thread G 10x20 M10 Steel electr. galvanised whiteG 10x20 M10Steelelectr. galvanised white102020201010M10 x 1.5Regular thread right18M5 x 0.80.552401570.50.074
10 21 0012 0024/003Clevis with additional thread G 12x24 M12 Steel brightG 12x24 M12Steelbright122424241212M12 x 1.75Regular thread right20M6 x 10.5624818100.50.116
10 21 0012 0024/013Clevis with additional thread G 12x24 M12 Steel electr. galvanised whiteG 12x24 M12Steelelectr. galvanised white122424241212M12 x 1.75Regular thread right20M6 x 10.5624818100.50.116
10 21 0014 0028/003Clevis with additional thread G 14x28 M14 Steel brightG 14x28 M14Steelbright142827271414M14 x 2Regular thread right24M6 x 11725622.51010.171
10 21 0014 0028/013Clevis with additional thread G 14x28 M14 Steel electr. galvanised whiteG 14x28 M14Steelelectr. galvanised white142827271414M14 x 2Regular thread right24M6 x 11725622.51010.171
10 21 0016 0032/003Clevis with additional thread G 16x32 M16 Steel brightG 16x32 M16Steelbright163232321616M16 x 2Regular thread right26M6 x 118364241010.27
10 21 0016 0032/013Clevis with additional thread G 16x32 M16 Steel electr. galvanised whiteG 16x32 M16Steelelectr. galvanised white163232321616M16 x 2Regular thread right26M6 x 118364241010.27

Contact the supplier

mbo Oßwald

mbo Oßwald

Metal processing, Linking technology

Google Map