Clevises with hardened cross hole

Manufacturer mbo Oßwald
Identifier Clevis with hardened cross hole similar to DIN 71752 / DIN ISO 8140 / CETOP RP102P G 4x8 M4 Steel bright
Manufacturer Part Number 10 20 0004 0008/003
Size G 4x8 M4
Material group Steel
Surface bright
d1 +0,1 4
g ±0,5 8
a1 h11 8
a2 8
b2 4
d2 M4 x 0.7
Thread version Regular thread right
d3 ±0,2 8
f ±0,2 0.5
l1 21
l2 16
l3 6
Mass kg per piece 0.005
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberIdentifierSizeMaterial groupSurfaced1 +0,1g ±0,5a1 h11a2b2d2Thread versiond3 ±0,2f ±0,2l1l2l3Mass kg per piece
10 20 0004 0008/003Clevis with hardened cross hole similar to DIN 71752 / DIN ISO 8140 / CETOP RP102P G 4x8 M4 Steel brightG 4x8 M4Steelbright48884M4 x 0.7Regular thread right80.5211660.005
10 20 0004 0008/013Clevis with hardened cross hole similar to DIN 71752 / DIN ISO 8140 / CETOP RP102P G 4x8 M4 Steel electr. galvanised whiteG 4x8 M4Steelelectr. galvanised white48884M4 x 0.7Regular thread right80.5211660.005
10 20 0005 0010/003Clevis with hardened cross hole similar to DIN 71752 / DIN ISO 8140 / CETOP RP102P G 5x10 M5 Steel brightG 5x10 M5Steelbright51010105M5 x 0.8Regular thread right90.526207.50.009
10 20 0005 0010/013Clevis with hardened cross hole similar to DIN 71752 / DIN ISO 8140 / CETOP RP102P G 5x10 M5 Steel electr. galvanised whiteG 5x10 M5Steelelectr. galvanised white51010105M5 x 0.8Regular thread right90.526207.50.009
10 20 0006 0012/003Clevis with hardened cross hole similar to DIN 71752 / DIN ISO 8140 / CETOP RP102P G 6x12 M6 Steel brightG 6x12 M6Steelbright61212126M6 x 1Regular thread right100.5312490.015
10 20 0006 0012/013Clevis with hardened cross hole similar to DIN 71752 / DIN ISO 8140 / CETOP RP102P G 6x12 M6 Steel electr. galvanised whiteG 6x12 M6Steelelectr. galvanised white61212126M6 x 1Regular thread right100.5312490.015
10 20 0008 0016/003Clevis with hardened cross hole similar to DIN 71752 / DIN ISO 8140 / CETOP RP102P G 8x16 M8 Steel brightG 8x16 M8Steelbright81616168M8 x 1.25Regular thread right140.54232120.037
10 20 0008 0016/013Clevis with hardened cross hole similar to DIN 71752 / DIN ISO 8140 / CETOP RP102P G 8x16 M8 Steel electr. galvanised whiteG 8x16 M8Steelelectr. galvanised white81616168M8 x 1.25Regular thread right140.54232120.037
12 20 0008 0016/003Clevis with hardened cross hole similar to DIN 71752 / DIN ISO 8140 / CETOP RP102P G 8x16 M8FG Steel brightG 8x16 M8FGSteelbright81616168M8 x 1 FGFine-pitch thread right140.54232120.037
12 20 0008 0016/013Clevis with hardened cross hole similar to DIN 71752 / DIN ISO 8140 / CETOP RP102P G 8x16 M8FG Steel electr. galvanised whiteG 8x16 M8FGSteelelectr. galvanised white81616168M8 x 1 FGFine-pitch thread right140.54232120.037

Contact the supplier

mbo Oßwald

mbo Oßwald

Metal processing, Linking technology

Google Map