Mating pieces for clevises

Manufacturer mbo Oßwald
Identifier Mating piece for clevises 4x6LH M4 x 0,7 LH Steel phosphatised oiled
Part Number 11 23 0004 0006/002
Size 4x6 M4LH
Surface phosphatised oiled
Material group Steel
d1 4
g ±0,5 6
a1 h11 8
a2 8
b2 4
d2 M4 x 0,7 LH
Thread version Regular thread left
f ±0,2 0,5
l1 21
l2 16
l3 6
l4 10
Mass (kg) per piece 0,006
Omniclass number 23.13.23.11.13
CAD models
Please make sure this software has been installed.

Product selection

Part NumberIdentifierSizeSurfaceMaterial groupd1g ±0,5a1 h11a2b2d2Thread versionf ±0,2l1l2l3l4Mass (kg) per piece
11 23 0004 0006/002Mating piece for clevises 4x6LH M4 x 0,7 LH Steel phosphatised oiled4x6 M4LHphosphatised oiledSteel46884M4 x 0,7 LHRegular thread left0,521166100,006
10 23 0004 0006/003Mating piece for clevises 4x6 M4 x 0,7 Steel bright4x6 M4brightSteel46884M4 x 0,7Regular thread right0,521166100,006
10 23 0004 0006/002Mating piece for clevises 4x6 M4 x 0,7 Steel phosphatised oiled4x6 M4phosphatised oiledSteel46884M4 x 0,7Regular thread right0,521166100,006
10 23 0004 0006/013Mating piece for clevises 4x6 M4 x 0,7 Steel electr. galvanised white4x6 M4electr. galvanised whiteSteel46884M4 x 0,7Regular thread right0,521166100,006
11 23 0004 0006/003Mating piece for clevises 4x6LH M4 x 0,7 LH Steel bright4x6 M4LHbrightSteel46884M4 x 0,7 LHRegular thread left0,521166100,006
11 23 0004 0006/013Mating piece for clevises 4x6LH M4 x 0,7 LH Steel electr. galvanised white4x6 M4LHelectr. galvanised whiteSteel46884M4 x 0,7 LHRegular thread left0,521166100,006
10 23 0005 0075/003Mating piece for clevises 5x7,5 M5 x 0,8 Steel bright5x7,5 M5brightSteel57,510105M5 x 0,8Regular thread right0,52620812,50,012
10 23 0005 0075/002Mating piece for clevises 5x7,5 M5 x 0,8 Steel phosphatised oiled5x7,5 M5phosphatised oiledSteel57,510105M5 x 0,8Regular thread right0,52620812,50,012
10 23 0005 0075/013Mating piece for clevises 5x7,5 M5 x 0,8 Steel electr. galvanised white5x7,5 M5electr. galvanised whiteSteel57,510105M5 x 0,8Regular thread right0,52620812,50,012
11 23 0005 0075/003Mating piece for clevises 5x7,5LH M5 x 0,8 LH Steel bright5x7,5 M5LHbrightSteel57,510105M5 x 0,8 LHRegular thread left0,52620812,50,012

Contact the supplier

mbo Oßwald

mbo Oßwald

Metal processing, Linking technology

Google Map