Washers DIN 125 form A stainless steel A4 quality

Manufacturer mbo Oßwald
Standard DIN 125
Identifier Washer DIN 125 form A 2,7 Stainless steel A4 quality bright
Part Number 10 00 0125 0027A/V4A
Size 2,7
Surface bright
Material group Stainless steel A4 quality
For thread Nominal diameter 2,5
d1 h11 2,7
d1 max. 2,84
d2 h13 6
d2 min. 5,7
h 0,5
h min. 0,45
h max. 0,55
Weight (kg) per 1000 pieces 0,088
Omniclass number 23.13.23.11.13
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

mbo Oßwald

mbo Oßwald

Metal processing, Linking technology

Google Map