Flexible Connector for Gas Service - End Fitting - GASCT0200

Manufacturer Metraflex Co.
Description Flexible Connector for Gas Service - End Fitting - GASCT0200
Part Number GASCT0200
A - Total length [in] 20-7/8
Pipe Size [in] 2
Weight [lb] 3
Pressure/ Temp. 150 PSI at 70 deg F.
Lateral Spring Rate lb·in TBD
Max Permanent Offset [in] 0.5
Max Intermittent Offset [in] 0.25
Hose & Braid Material Corrugated s/s Hose & s/s Braid
End Fitting Material Male 304 S/S N.P.T.
K Coefficient TBD
CAD models
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

Metraflex Co.

Metraflex Co.

Manufacturer of piping products including anchors, rubber & metal expansion joints. Types of rubber & metal expansion joints include unions, hoses, spool type connectors, concentric reducers & flexible pipe couplings. Compensators, pipe fittings, assemblies, hose connectors, plate flanges, guides, hose, pipes, reducers, penetration seals, strainers, unions & valves. Types of valves include balancing, butterfly, check, double disc & foot valves.

Google Map