Metrasphere Style "MSC" reducing rubber expansion joint - MSCEE4X3X8

Manufacturer Metraflex Co.
Description Metrasphere Style "MSC" reducing rubber expansion joint - MSCEE4X3X8
Part Number MSCEE4X3X8
Pressure [psig] 225
F/F [in] 8
Vacuum [inHg] 16
Axial-Comp. [in] 0.625
Axial-Approx. Force [lbs] 145
Axial Elong. [in] 0.375
Elongation Force [lbs] 242
Lateral Deflection [in] 0.5
Lateral Force [lbs] 275
Angular [º] 15
Deflection_Weight [lbs] 19
Size I.D. [in] 4x3
Body Material EPDM & Nylon
Weight [lbs] 19
Flange Material Plate Steel
SPRING RATE [lb/in] TBD
Flow Coefficient TBD
Wire Material Steel
Maximum Operating Temperature [ ºF] 170
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

Metraflex Co.

Metraflex Co.

Manufacturer of piping products including anchors, rubber & metal expansion joints. Types of rubber & metal expansion joints include unions, hoses, spool type connectors, concentric reducers & flexible pipe couplings. Compensators, pipe fittings, assemblies, hose connectors, plate flanges, guides, hose, pipes, reducers, penetration seals, strainers, unions & valves. Types of valves include balancing, butterfly, check, double disc & foot valves.

Google Map