Model MPTR3 - MPTRVS0400

Manufacturer Metraflex Co.
Description Model MPTR3 - MPTRVS0400
Part Number MPTRVS0400
Weight [lbs] 28
Size [in] 4
Size [mm] 100
Face to Face [in] 6
Axial Movement [in] 1
Max. Ext. [in] 0.2
Maximal Lateral [in] 0.4
No. of Tie Rods 3
Effective Area [in²] 19.24
Bellows Material 304 Stainless Steel
Flange Material Carbon Steel
Equivalent Pipe Length 18
Lateral Spring Rate [lb·in] 2950.3
Axial Spring Rate [lb·in] 2237
Angular Movement [º] 8
Angular Spring Rate [ft·lb/º] 3410
Tie Rods Material AISI - 1020
Grommet Material Neoprene
Nuts Material AISI - 1020
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

Metraflex Co.

Metraflex Co.

Manufacturer of piping products including anchors, rubber & metal expansion joints. Types of rubber & metal expansion joints include unions, hoses, spool type connectors, concentric reducers & flexible pipe couplings. Compensators, pipe fittings, assemblies, hose connectors, plate flanges, guides, hose, pipes, reducers, penetration seals, strainers, unions & valves. Types of valves include balancing, butterfly, check, double disc & foot valves.

Google Map