Reducing Flex with 150# Plate Flanges and Concentric Reducer - RMF0504

Manufacturer Metraflex Co.
Description Reducing Flex with 150# Plate Flanges and Concentric Reducer - RMF0504
Part Number RMF0504
Weight [lbs] 32
Working Pressure at 70º F [psi] 220
Size [in] 5 x 4
OAL - Length [in] 15.75
Flange Material 150 # Drilling, Flat face
Max Permanent Offset [in] 0.375
Max Intermittent Offset [in] 0.125
Hose & Braid Material Corrugated 321 s/s Hose & 304 s/s Braid
Concentric Reducer Material Carbon Steel
K Coefficient TBD
Lateral Spring Rate TBD
CAD models
Please make sure this software has been installed.

Product selection

Part NumberDescriptionWeight [lbs]Working Pressure at 70º F [psi]Size [in]OAL - Length [in]Flange MaterialMax Permanent Offset [in]Max Intermittent Offset [in]Hose & Braid MaterialConcentric Reducer MaterialK CoefficientLateral Spring Rate
RMF0504Reducing Flex with 150# Plate Flanges and Concentric Reducer - RMF0504322205 x 415.75150 # Drilling, Flat face0.3750.125Corrugated 321 s/s Hose & 304 s/s BraidCarbon SteelTBDTBD

Documentation

Contact the supplier

Metraflex Co.

Metraflex Co.

Manufacturer of piping products including anchors, rubber & metal expansion joints. Types of rubber & metal expansion joints include unions, hoses, spool type connectors, concentric reducers & flexible pipe couplings. Compensators, pipe fittings, assemblies, hose connectors, plate flanges, guides, hose, pipes, reducers, penetration seals, strainers, unions & valves. Types of valves include balancing, butterfly, check, double disc & foot valves.

Google Map