Brushless DC Motors

Manufacturer MICROMO
Description Brushless DC Motors - 1525 BRC
Part Number 1525 BRC
Diameter (mm) 15
Length (mm) 25
No-Load Speed up to (rpm) 16,300
Stall torque up to (mNm) 4.1
Speed Range (rpm) 1,000 - 16,000
CAD models
Please make sure this software has been installed.

Product selection

DescriptionPDFDiameter (mm)Length (mm)No-Load Speed up to (rpm)Stall torque up to (mNm)Speed Range (rpm)
Brushless DC Motors - 1525 BRClink152516,3004.11,000 - 16,000
Brushless DC Motors - 1935 BRC link19358,7003.51,000 - 11,000
Brushless DC Motors - 3153 BRClink31535,200501,000 - 6,500

Contact the supplier

MICROMO

MICROMO

Micro motors and encoder technology

Google Map