NPT PVDF Basket Strainers

Manufacturer Micromold Products, Inc.
Description NPT PVDF Basket Strainers - Nominal Size 3 inch
Part number S-BK24FTNNN
Nominal Size (inch) 3
Weight (lb.) 32.7
Material PVDF
Length (inch) 14.6
CAD models
Please make sure this software has been installed.

Product selection

Level of detail

Product Description

Product Notes:

  1. Standard mesh size - 030 (0.023 maximum particle size). For following mesh sizes – replace NNN with following:
    • 011 for 11 mesh (0.071 in hole size)
    • 017 for 17 mesh (0.039 in hole size)
    • 051 for 51 mesh (0.012 in hole size)
      Other mesh sizes available. Contact factory.
  2. Other connections available include: tube fitting – flare or compression, true-union, hose barb, and other flange sizes - ANSI or ISO Metric.
  3. All flanges are Van Stone type with stub ends (rotatable).

Documentation

Contact the supplier

Micromold Products, Inc.

Micromold Products, Inc.

Since 1954, Micromold Products has manufactured a broad line of corrosion resistant plastic products for the process industries. Micromold specializes in standard and custom products made from PTFE, PFA, & FEP and such other high performance plastics as Kynar, polypropylene, PEEK, nylon, Kel-F, and UHMW polyethylene. As one of the earliest processors of PTFE resins and fabricators of PTFE products, Micromold has accumulated a wealth of know-how in the field. It has developed a number of proprietary manufacturing processes, with especially sophisticated capabilities in the manufacture of PTFE and PFA machined parts and weldments.

Google Map