CLIMATE CONTROL - MX

Manufacturer Modula S.p.A
Description Modula Climate Control MX25
Model MX25
Tray Width (mm) 3.100
Tray Depth (mm) 654
Net Tray Payload (kg) 250
Unit Footprint w/Internal Bay (WxD mm) 5350 x 2544
CAD models

Product selection

Product Description

Modula Climate Control is a Modula Lift VLMdesigned to store materials that are sensitive to temperature and humidity changes, if a careful control of storage conditions to prevent deterioration is needed.
The optimal technical configuration is defined according to the required climatic storage conditions (Temperature/Relative Humidity) and the environment in which the storage system is installed.
The system is served by an external chiller (typically the responsibility of the customer) which supplies the cold water necessary for temperature regulation.

The temperature-controlled storage system is based on a UTA (air treatment unit), powered by an external chiller to provide the cold water needed for temperature regulation. The air is circulated inside the external covering with ducts and refrigerated, directed between the trays and then sent back to the UTA where it is filtered and cooled again. The interior of the temperature-controlled warehouse includes humidity and temperature probes that monitor environmental conditions.

What are the main benefits of Modula Climate Control?

  • Standalone structure
  • Temperature control from +2�C to +40�C
  • Relative humidity control >=5%,
  • Easy access to stored materials

###TECHNICAL FEATURES:

Height from 4,100 mm to 14,400 mm
SPEED up to 120 cycles/hour (depending on the configuration)
HEIGHT INCREMENT 200 mm
USER INTERFACE 104�� industrial grade touch screen console (Copilot)
PITCH 25 mm
TYPE OF BAYS internal
TRAY WIDTH from 1,500 mm to 4,100 mm
TEMPERATURE 2-40�C (+/-2�C)
TRAY DEPTH 654 - 857 - 1,257 mm
HUMIDITY > 5 (+-2%)
TOTAL GROSS CAPACITY from 35,000 to 90,000 Kg depending on the model and configuration
MAXIMUM HEIGHT OF STORABLE MATERIAL695 mm (S bay)

Contact the supplier

Modula S.p.A

Modula S.p.A

Modula is the name of the Italian company that designs and manufactures automatic vertical and horizontal warehouses suitable for any industrial sector or environment. Modula is also the name of the warehouses we make, which are used to store various types of product, from small electronic components or pharmaceuticals to heavy and bulky objects like moulds or engine/car parts.

Google Map