Leaf Chain, BL1066

Manufacturer Tsubaki (UST)
Description Leaf Chain, Steel Material, 6 x 6 Lacing, 1.2500 in Pitch
Part Number BL1066
MI Item Number 00154513
Distributor Motion Industries
Motion Internal Description BL1066 LEAF CHAIN
E-Shop link https://www.motionindustries.com/products/sku/00154513
Material Steel
Breaking Strength 95200 lb
Lacing 6 x 6
Link Plate Height 1.1850 in
Link Plate Thickness 0.1870 in
Pin Diameter 0.4370 in
Pitch 1.2500 in
Standards Met ANSI B29.8
Weight 7.75 lbs
CAD models
Please make sure this software has been installed.

Product selection

MI Item NumberMaterialBreaking StrengthLacingLink Plate HeightLink Plate ThicknessPin DiameterPitchStandards MetWeight
00154513Steel95200 lb6 x 61.1850 in0.1870 in0.4370 in1.2500 inANSI B29.87.75 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map