Motion Industries - Free CAD models - 10-SS5Y5-42-03-02N - TraceParts
Motion Industries
By Motion Industries

10-SS5Y5-42-03-02N

Manufacturer SMC
Description 10-SS5Y5-42-03-02N
Manufacturer Part Number 10-SS5Y5-42-03-02N
MI Item Number 05850869
Distributor Motion Industries
Motion Internal Description 10-SS5Y5-42-03-02N MFLD, BASE MT,
E-Shop link https://www.motionindustries.com/products/sku/05850869
Weight 0.90 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Weight
1 1 05850869 10-SS5Y5-42-03-02N 0.90 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map