Acme Screw, 11076

Manufacturer Nook
Description Acme Screw, 0.7500 in Nominal Screw Diameter, Right Hand, 36 in Length
Manufacturer Part Number 11076
MI Item Number 00899297
Distributor Motion Industries
Motion Internal Description 11076 ACME SCREW 3/4-6 RH 3 FT
E-Shop link https://motionindustries.com/products/sku/00899297
Material 4140 - Alloy Steel
Acme Screw Type Acme Screw
Form 2C
Lash (Max Axial) 0.008 in
Lead Accuracy 0.166 in
Length 36 in
Nomial Rod Diameter 0.7500 in
Nominal Screw Diameter 0.7500 in
Pitch 0.166 in
Root Diameter Minimum 0.537 in
Starts 1
Thread Code 76
Thread Direction Right Hand
Threads Per Inch 6
CAD models
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map