Motion Industries
By Motion Industries

Acme Screw, 12105

Manufacturer Nook
Description Acme Screw, 1.0000 in Nominal Screw Diameter, Right Hand, 72 in Length
Manufacturer Part Number 12105
MI Item Number 00915369
Distributor Motion Industries
Motion Internal Description 12105 ACME SCREW 1-5 RH 6 FT
E-Shop link https://motionindustries.com/products/sku/00915369
Material 4140 - Alloy Steel
Acme Screw Type Acme Screw
Form 2C
Lash (Max Axial) 0.009 in
Lead Accuracy 0.2 in
Length 72 in
Nomial Rod Diameter 1.0000 in
Nominal Screw Diameter 1.0000 in
Pitch 0.2 in
Root Diameter Minimum 0.75 in
Starts 1
Thread Code 105
Thread Direction Right Hand
Threads Per Inch 5
CAD models
Share

Product selection

Index Selector MI Item Number Description Material Acme Screw Type Form Lash (Max Axial) Lead Accuracy Length Nomial Rod Diameter Nominal Screw Diameter Pitch Root Diameter Minimum Starts Thread Code Thread Direction Threads Per Inch
1 1 00915369 Acme Screw, 1.0000 in Nominal Screw Diameter, Right Hand, 72 in Length 4140 - Alloy Steel Acme Screw 2C 0.009 in 0.2 in 72 in 1.0000 in 1.0000 in 0.2 in 0.75 in 1 105 Right Hand 5

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map