Adapter Sleeve, HA 210

Manufacturer SKF
Description Adapter Sleeve - 1.6875 in Bore Dia., 35 mm Overall Length, M50x1.5 Thread Size
Manufacturer Part Number HA 210
MI Item Number 01451350
Distributor Motion Industries
E-Shop link https://www.motionindustries.com/products/sku/01451350
Weight 0.67 lbs
Bore Diameter 1.6875 in
Includes Lock Washer (MB10)
Lock Nut Number KM10
Lock Nut Outside Diameter 70 mm
Lock Washer Number MB10
Overall Length 35 mm
Series HA
Taper 1:12
Thread Size M50x1.5
CAD models
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map