Motion Industries
By Motion Industries

Antistatic Soft Nylon Tubing TAS0604B-100

Manufacturer SMC
Description Antistatic Soft Nylon Tubing, Air Only, 6.33 lbs, 6 mm, 0.236 in
Part Number TAS0604B-100
MI Item Number 02004133
Distributor Motion Industries
Motion Internal Description TAS0604B-100 TUBING, ANTI STATIC NYL
E-Shop link https://www.motionindustries.com/products/sku/02004133
Burst Pressure Refer to Burst Characteristics Chart by Clicking on the Manufacturer's Catalog Link
Color Black
Fluid Type Air
Hardness Shore D 48
Length 100 m
Material Specification Material Equivalent to UL-94 Standards V-0
Maximum Operating Temperature 104 °F
Minimum Bend Radius 15 mm
Minimum Operating Temperature 32 °F
Operating Pressure at Room Temp 174 psi
Physical Resistance Abrasion;Chemical;Electro-Static;Fire;Impact
Tube Inner Diameter 4 mm;0.158 in
Tube Material Conductive Nylon + Fire Resistant Nylon
Tube Outer Diameter 6 mm;0.236 in
Typical Applications Antistatic;Flame Resistance;General Purpose Air
Weight 6.33 lbs
CAD models
Share
Please make sure this software has been installed.

Product selection

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map