Motion Industries
By Motion Industries

Antistatic Soft Nylon Tubing TAS0805B-20

Manufacturer SMC
Description Antistatic Soft Nylon Tubing, Air Only, 1.73 lbs, 8 mm, 0.313 in
Part Number TAS0805B-20
MI Item Number 04576806
Distributor Motion Industries
Motion Internal Description TAS0805B-20
E-Shop link https://www.motionindustries.com/products/sku/04576806
Burst Pressure Refer to Burst Characteristics Chart by Clicking on the Manufacturer's Catalog Link
Color Black
Fluid Type Air
Hardness Shore D 48
Length 20 m
Material Specification Material Equivalent to UL-94 Standards V-0
Maximum Operating Temperature 104 °F
Minimum Bend Radius 19 mm
Minimum Operating Temperature 32 °F
Operating Pressure at Room Temp 174 psi
Tube Inner Diameter 5 mm;0.197 in
Tube Material Conductive Nylon + Fire Resistant Nylon
Tube Outer Diameter 8 mm;0.313 in
Typical Applications Antistatic;Flame Resistance;General Purpose Air
Weight 1.73 lbs
CAD models
Share
Please make sure this software has been installed.

Product selection

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map