Bearing Lock Nuts, KM5

Manufacturer FAG (Schaeffler)
Description Bearing Lock Nuts, 38 mm OD
Part Number KM5
MI Item Number 02388114
Distributor Motion Industries
Motion Internal Description KM5 LOCKNUT
E-Shop link https://motionindustries.com/products/sku/02388114
Material Steel
Axial Load 44 kN
Face Diameter 32 mm
Lock Washer or Locking Device Part Number MB5
Outside Diameter 38 mm
Overall Nut Width 7 mm
Series KM
Thread Size M25x1.5
Weight 0.07 lbs
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map