Bearing Lock Nuts, KM6

Manufacturer FAG (Schaeffler)
Description Bearing Lock Nuts, 45 mm OD
Part Number KM6
MI Item Number 06637982
Distributor Motion Industries
Motion Internal Description LOCKNUT-SOCKET-KM6 SOCKET WRENCH
E-Shop link https://motionindustries.com/products/sku/06637982
Material Steel
Axial Load 53 kN
Face Diameter 38 mm
Lock Washer or Locking Device Part Number MB6
Outside Diameter 45 mm
Overall Nut Width 7 mm
Series KM
Thread Size M30x1.5
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map