Brake Discs, 934205

Manufacturer Nexen
Description Brake Discs, For Use With BD Series Brake, QD Type J, 1.500 - 3.875 in Bore, Bare Steel and Iron Finish, 2200 rpm Max
Manufacturer Part Number 934205
MI Item Number Number 01128588
Distributor Motion Industries
Motion Internal Description 934205 BD DISC-HUB 20.00 OD
E-Shop link https://motionindustries.com/products/sku/01128588
Bore Size 1.500 - 3.875 in
Bore Style QD Type J
Brake Heat Sink Capacity 529400 ft-lbs
Disc Diameter 20.0000 in
Disc Thickness 0.5000 in
Disc Working Radius BC=8.938, BD=8.625, SPC=8.563 in.
Finish Bare Steel and Iron
For Use With Series BD Series Brake
Function Non-Ventilated Disc with hub
Maximum RPM 2200 rpm
Parts Category Discs, Drums, Hubs & Calipers
Ratings CE, and RoHS
Shaft Inertia 2149.92 lb/in²
Weight 122.00 lbs
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map