Cast Bronze Plain Sleeve Bearing, CB243216

Manufacturer Bunting Bearings, LLC
Description Cast Bronze Plain Sleeve Bearing, 1.5000 in ID, 2.0000 in OD, 2.0000 in Length, Cast Bronze C93200 (SAE 660) Material
Manufacturer Part Number CB243216
MI Item Number 00022162
Distributor Motion Industries
Motion Internal Description CB 2432-16 BRZ BRG
E-Shop link https://motionindustries.com/products/sku/00022162
Bearing Material Cast Bronze C93200 (SAE 660)
Bore Diameter 1.5000 in
Groove/Plug Type None
Manufacturer UPC Number 717905064838
Material Specification SAE 660 (C932)
Maximum P Value 4000 psi
Maximum PV Value 75000
Maximum V Value 750 fp/min
Operating Temperature Range Max 500 ºF
Outside Diameter 2.0000 in
Overall Length 2.0000 in
Sleeve Bearing Type Plain Sleeve
Standards Met 83-7-7-3;ASTM B505;CDA 932;SAE 660
Weight 0.87 lbs
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map