Chiller/Cooling Tower Motor, HVW5V3E6

Manufacturer US MOTORS (NIDEC)
Description Chiller/Cooling Tower Motor - 3 ph Motor Phase, 1200 rpm Synchronous, 190/380//230/460 Motor Supply Voltage, 215T Frame, Totally Enclosed Air Over Enclosure, 60 Hz Frequency Rating
Manufacturer Part Number HVW5V3E6
MI Item Number 06560795
Distributor Motion Industries
Motion Internal Description 5 HP 1170 & 965 RPM HVW5V3E6 230/460 & 190/380 V 60 & 50 HZ 215T
E-Shop link https://motionindustries.com/products/sku/06560795
Base RPM 1170 / 965 rpm
Enclosure Type TEAO (Totally Enclosed Air Over)
Frame Material Cast Iron
Frame Size 215T
Frequency Rating 60 Hz
Full Load Current 7.00 / 14.00 A
Full Load Efficiency 90.20 %
Insulation Class F
IP Rating 55
Motor Category Chiller/Cooling Tower Motor
Motor Horsepower 5 hp;5.00 hp
Motor Phase 3 ph
Motor Poles 6-pole
Motor Supply Voltage 190/380//230/460 V
Mounting Type Footed/Horizontal
NEMA Design Class B
Overall Length (C-Dimension) 17.00 in
Service Factor 1.15
Synchronous RPM 1200 rpm
Weight 175.00 lbs
CAD models
Please make sure this software has been installed.

Product selection

MI Item NumberDescriptionBase RPMEnclosure TypeFrame MaterialFrame SizeFrequency RatingFull Load CurrentFull Load EfficiencyInsulation ClassIP RatingMotor CategoryMotor HorsepowerMotor PhaseMotor PolesMotor Supply VoltageMounting TypeNEMA Design ClassOverall Length (C-Dimension)Service FactorSynchronous RPMWeight
06560795Chiller/Cooling Tower Motor - 3 ph Motor Phase, 1200 rpm Synchronous, 190/380//230/460 Motor Supply Voltage, 215T Frame, Totally Enclosed Air Over Enclosure, 60 Hz Frequency Rating1170 / 965 rpmTEAO (Totally Enclosed Air Over)Cast Iron215T60 Hz7.00 / 14.00 A90.20 %F55Chiller/Cooling Tower Motor5 hp;5.00 hp3 ph6-pole190/380//230/460 VFooted/HorizontalB17.00 in1.151200 rpm175.00 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map