Motion Industries
By Motion Industries

Coaxial Tubing TW04B-20

Manufacturer SMC
Description Coaxial Tubing, Air Only, 0.48 lbs, 4 mm, 0.156 in
Part Number TW04B-20
MI Item Number 02005659
Distributor Motion Industries
Motion Internal Description TW04B-20 TUBE
E-Shop link https://www.motionindustries.com/products/sku/02005659
Color White
Fluid Type Air
Length 20 m
Tube Material Soft Nylon
Tube Outer Diameter 4 mm;0.156 in
Typical Applications Coaxial;General Purpose Air
Weight 0.48 lbs
CAD models
Share
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map