Combination Roller Bearing, NKIB 5903

Manufacturer SKF
Description Combination Roller Bearing - Needle Roller/Angular Contact Ball, 17 mm Bore, 30 mm OD, 20 mm Width
Manufacturer Part Number NKIB 5903
MI Item Number 06656383
Distributor Motion Industries
E-Shop link https://www.motionindustries.com/products/sku/06656383
Weight 0.14 lbs
Bearing Material Steel
Bearing Type Needle Roller/Angular Contact Ball
Bore Diameter 17 mm
Cage Material Steel
Closure Type Open
Fillet Radius 0.3 mm
Lubrication Type Grease
Manufacturer UPC Number 7316570809282
Maximum RPM 20000 rpm
Operating Temperature Range Max 250 °F
Outside Diameter 30 mm
Overall Width 20 mm
Radial Dynamic Load Capacity 11.4 kN
Radial Static Load Capacity 16.3 kN
Series NKIB
UPC_NO 7316570809282
CAD models
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map