DBSE Caliper Brake, 835033

Manufacturer Nexen
Description DBSE Caliper Brake, Black Oxide Finish, 1/8 NPT Port Size
Manufacturer Part Number 835033
MI Item Number Number 03491925
Distributor Motion Industries
Motion Internal Description 835033 BRAKE
E-Shop link https://motionindustries.com/products/sku/03491925
Approximate Brake Facing Life 4103 hp/hr
Brake Air Chamber Volume When New 0.272 in³
Brake Air Chamber Volume When Worn Out 0.586 in³
Brake Facing Edge Color Code Blue
Brake Facing Effective Area 12.6 in²
Brake Facing Type Ultra Low Coefficient
Brake Peak Thermal Input Rate 31.00 hp
Brake Response Factor 0.022
Brake Series DBSE Caliper
Disc Thickness 0.25 in
Disc Working Radius WR=D/2-0.750 For 10.000 in. or Larger Discs
Engagement/Release Spring/Air
Facing Kit 835693
Finish Black Oxide
Function Stopping, Holding, Tensioning
Maximum Pressure 80 psi
Maximum Static Brake Torque 342 in-lbs with a 16.000" Disc
Minimum Release Pressure 40 psi
Mounting Configuration Foot Mounted
Open or Enclosed Design Open
Port Size 1/8 NPT
Ratings CE, and RoHS
Static Torque Factor (Out Of Box) 30 lb-ft @ 0 psi
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map