Die & Mold Dry Lubricant Bearing, 03BU03

Manufacturer Bunting Bearings, LLC
Description Die & Mold Dry Lubricant Bearing, 0.1875 in Bore, 0.2500 in OD, 0.1875 in Length, PTFE Material
Manufacturer Part Number 03BU03
MI Item Number 00026208
Distributor Motion Industries
Motion Internal Description 03BU03 BRG
E-Shop link https://motionindustries.com/products/sku/00026208
Backing Material Steel
Bushing Material PTFE
Bushing Outside Diameter 0.2500 in
Bushing Type Plain
Inside Diameter 0.1875 in
Manufacturer UPC Number 717905167096
Max V Value 1000 sfpm
Maximum P Value 36250
Maximum PV Value 51000
Operating Temperature Range -328 to 536 ºF
Overall Length 0.1875 in
CAD models
Please make sure this software has been installed.

Product selection

MI Item NumberDescriptionBacking MaterialBushing MaterialBushing Outside DiameterBushing TypeInside DiameterManufacturer UPC NumberMax V ValueMaximum P ValueMaximum PV ValueOperating Temperature RangeOverall Length
00026208Die & Mold Dry Lubricant Bearing, 0.1875 in Bore, 0.2500 in OD, 0.1875 in Length, PTFE MaterialSteelPTFE0.2500 inPlain0.1875 in7179051670961000 sfpm3625051000-328 to 536 ºF0.1875 in

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map