Motion Industries
By Motion Industries

Drive-In Grease Fitting, 1595

Manufacturer PCI Procal Inc.
Description Drive-In Grease Fitting, Straight, 3/16 in Dia., 33/64 in Height, With Ball Check, Zinc Plated
Manufacturer Part Number 1595
MI Item Number 07146954
Distributor Motion Industries
Motion Internal Description 1595 LUBE FITTING
E-Shop link https://motionindustries.com/products/sku/07146954
Material Steel
Ball Check With Ball Check
Finish Zinc Plated
Head Angle Straight
Hole Diameter 3/16 in
Manufacturer UPC Number 841946121875
Overall Height 33/64 in
Shank Length 1/4 in
Weight 0.01 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Material Ball Check Finish Head Angle Hole Diameter Manufacturer UPC Number Overall Height Shank Length Weight
1 1 07146954 Drive-In Grease Fitting, Straight, 3/16 in Dia., 33/64 in Height, With Ball Check, Zinc Plated Steel With Ball Check Zinc Plated Straight 3/16 in 841946121875 33/64 in 1/4 in 0.01 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map