Motion Industries
By Motion Industries

Flame Resistant Double-Layer Nylon Tubing TRB0604BU-100

Manufacturer SMC
Description Flame Resistant Double-Layer Nylon Tubing, Air/Water, 11.77 lbs, 6 mm, 0.236 in
Part Number TRB0604BU-100
MI Item Number 02005225
Distributor Motion Industries
Motion Internal Description TRB0604BU-100 TUBING, BLUE, 100M
E-Shop link https://www.motionindustries.com/products/sku/02005225
Burst Pressure Refer to Burst Characteristics Chart by Clicking on the Manufacturer's Catalog Link
Color Blue
Fluid Type Air;Water
Hardness Shore D 53
Length 100 m
Material Specification PVC Outer Layer is Equivalent to UL-94, Standard V-0
Minimum Bend Radius 15 mm
Operating Pressure at Room Temp 145 psi
Physical Resistance Abrasion;Chemical;Fire;Impact;Thermal
Tube Inner Diameter 4 mm;0.158 in
Tube Material Nylon 11 (Inner) / PVC (Outer)
Tube Outer Diameter 6 mm;0.236 in
Typical Applications Flame Resistance;General Purpose Air/Water
Weight 11.77 lbs
CAD models
Share
Please make sure this software has been installed.

Product selection

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map