Flame Resistant Double-Layer Nylon Tubing TRB0806Y-20

Manufacturer SMC
Description Flame Resistant Double-Layer Nylon Tubing, Air/Water, 2.86 lbs, 8 mm, 0.313 in
Manufacturer Part Number TRB0806Y-20
MI Item Number 03439180
Distributor Motion Industries
Motion Internal Description TRB0806Y-20
E-Shop link https://www.motionindustries.com/products/sku/03439180
Burst Pressure Refer to Burst Characteristics Chart by Clicking on the Manufacturer's Catalog Link
Color Yellow
Fluid Type Air;Water
Hardness Shore D 53
Length 20 m
Material Specification PVC Outer Layer is Equivalent to UL-94, Standard V-0
Minimum Bend Radius 28 mm
Operating Pressure at Room Temp 145 psi
Physical Resistance Abrasion;Chemical;Fire;Impact;Thermal
Tube Inner Diameter 6 mm;0.236 in
Tube Material Nylon 11 (Inner) / PVC (Outer)
Tube Outer Diameter 8 mm;0.313 in
Typical Applications Flame Resistance;General Purpose Air/Water
Weight 2.86 lbs
CAD models
Please make sure this software has been installed.

Product selection

MI Item NumberDescriptionBurst PressureColorFluid TypeHardnessLengthMaterial SpecificationMinimum Bend RadiusOperating Pressure at Room TempPhysical ResistanceTube Inner DiameterTube MaterialTube Outer DiameterTypical ApplicationsWeight
03439180Flame Resistant Double-Layer Nylon Tubing, Air/Water, 2.86 lbs, 8 mm, 0.313 inRefer to Burst Characteristics Chart by Clicking on the Manufacturer's Catalog LinkYellowAir;WaterShore D 5320 mPVC Outer Layer is Equivalent to UL-94, Standard V-028 mm145 psiAbrasion;Chemical;Fire;Impact;Thermal6 mm;0.236 inNylon 11 (Inner) / PVC (Outer)8 mm;0.313 inFlame Resistance;General Purpose Air/Water2.86 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map