Flame Resistant Double-Layer Nylon Tubing TRB1075G-20

Manufacturer SMC
Description Flame Resistant Double-Layer Nylon Tubing, Air/Water, 3.71 lbs, 10 mm, 0.394 in
Manufacturer Part Number TRB1075G-20
MI Item Number 02005243
Distributor Motion Industries
Motion Internal Description TRB1075G-20 TUBING
E-Shop link https://www.motionindustries.com/products/sku/02005243
Burst Pressure Refer to Burst Characteristics Chart by Clicking on the Manufacturer's Catalog Link
Color Green
Fluid Type Air;Water
Hardness Shore D 53
Length 20 m
Material Specification PVC Outer Layer is Equivalent to UL-94, Standard V-0
Minimum Bend Radius 35 mm
Operating Pressure at Room Temp 145 psi
Physical Resistance Abrasion;Chemical;Fire;Impact;Thermal
Tube Inner Diameter 7.5 mm;0.295 in
Tube Material Nylon 11 (Inner) / PVC (Outer)
Tube Outer Diameter 10 mm;0.394 in
Typical Applications Flame Resistance;General Purpose Air/Water
Weight 3.71 lbs
CAD models
Please make sure this software has been installed.

Product selection

MI Item NumberDescriptionBurst PressureColorFluid TypeHardnessLengthMaterial SpecificationMinimum Bend RadiusOperating Pressure at Room TempPhysical ResistanceTube Inner DiameterTube MaterialTube Outer DiameterTypical ApplicationsWeight
02005243Flame Resistant Double-Layer Nylon Tubing, Air/Water, 3.71 lbs, 10 mm, 0.394 inRefer to Burst Characteristics Chart by Clicking on the Manufacturer's Catalog LinkGreenAir;WaterShore D 5320 mPVC Outer Layer is Equivalent to UL-94, Standard V-035 mm145 psiAbrasion;Chemical;Fire;Impact;Thermal7.5 mm;0.295 inNylon 11 (Inner) / PVC (Outer)10 mm;0.394 inFlame Resistance;General Purpose Air/Water3.71 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map