Flange-Mount Ball Bearing Unit, UCFC210-200D1

Manufacturer NTN Bearing Company
Description Flange-Mount Ball Bearing Unit, 2.0000 in Bore, Cast Iron, Set Screw
Part Number UCFC210-200D1
MI Item Number 02282838
Distributor Motion Industries
Motion Internal Description UCFC210-200D1
E-Shop link https://motionindustries.com/products/sku/02282838
Bolt Circle Diameter 3.8438 in
Bore Diameter 2.0000 in
Bore Type Round
Expansion Type Non-Expansion Bearing (Fixed)
Finish/Coating Uncoated
Housing Material Cast Iron
Length Through Bore 2-5/32 in
Locking Device Set Screw
Lubrication Type Relubricatable
Mounting Type 4-Bolt Piloted
Overall Length/Diameter 6.5000 in
Replacement Bearing UC210-200D1
Series UCFC
Standards Met JIS
Weight 6.50 lbs
CAD models
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map