Motion Industries
By Motion Industries

Grease Fitting-Straight, 1621

Manufacturer PCI Procal Inc.
Description Grease Fitting, 1/4 in Thread Size, PTF Thread Type, Steel Material, Zinc Plated
Manufacturer Part Number 1621
MI Item Number 07146956
Distributor Motion Industries
Motion Internal Description 1621 LUBE FITTING
E-Shop link https://motionindustries.com/products/sku/07146956
Material Steel
Finish Zinc Plated
Fitting Thread Size 1/4 in
Fitting Thread Type PTF
Hex Size 9/16 in
Manufacturer UPC Number 841946121899
Overall Height 7/8 in
Shank Length 27/64 in
Type Straight
CAD models
Share

Product selection

Index Selector MI Item Number Description Material Finish Fitting Thread Size Fitting Thread Type Hex Size Manufacturer UPC Number Overall Height Shank Length Type
1 1 07146956 Grease Fitting, 1/4 in Thread Size, PTF Thread Type, Steel Material, Zinc Plated Steel Zinc Plated 1/4 in PTF 9/16 in 841946121899 7/8 in 27/64 in Straight

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map