Heavy Duty Compact Guide Cylinder MGQM20-20

Manufacturer SMC
Description Heavy Duty Compact Guide Cylinder, Single Rod, 20 mm Bore, 20 mm Stroke Length
Manufacturer Part Number MGQM20-20
MI Item Number 02494024
Distributor Motion Industries
Motion Internal Description MGQM20-20 CYL, W/STROKE GUIDE
E-Shop link https://www.motionindustries.com/products/sku/02494024
Bearings Slide Bearing
Bore Diameter 20 mm
Cushion Type Rubber Bumper
Guided Cylinder Type Heavy Duty Compact Guide Cylinder
Maximum Operating Pressure +1 Mpa2
Minimum Operating Pressure +0.1 Mpa
Mounting Type Direct
Operating Pressure Range +0.1 to +1 Mpa
Operating Temperature Range -10 to +60 °C
Overall Height 36 mm
Overall Length 67 mm
Overall Width 74 mm
Piston Action Double-Acting
Port Gender Female
Port Size 1/8 BSPT
Port Thread Standard BSPT
Proof Pressure +1.5 Mpa
Pull Force at 100 psi 165 N
Push Force at 100 psi 220 N
Rod Gender Female
Rod Size 10 mm
Rod Type Single Rod
Stroke Length 20 mm
Weight 1.22 lbs
CAD models
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map