Inverter Duty Motor, 2201

Manufacturer Bodine Electric Company
Description Inverter Duty Motor, 3 ph, 1800 rpm, 190/380//208-230/460 V, TENV (Totally Enclosed Non-Ventilated) Enclosure, 60 Hz
Manufacturer Part Number 2201
MI Item Number 02109949
Distributor Motion Industries
Motion Internal Description 2201 1/17HP MOTOR
E-Shop link https://motionindustries.com/products/sku/02109949
Base RPM 1700 rpm
Enclosure Type TENV (Totally Enclosed Non-Ventilated)
Frequency Rating 60 Hz
Insulation Class F
Motor Category Inverter Duty Motor
Motor Horsepower 1/17 hp;0.06 hp
Motor Phase 3 ph
Motor Supply Voltage 190/380//208-230/460 V
Standards Met CE, CSA, UL
Synchronous RPM 1800 rpm
CAD models
Please make sure this software has been installed.

Product selection

MI Item NumberDescriptionBase RPMEnclosure TypeFrequency RatingInsulation ClassMotor CategoryMotor HorsepowerMotor PhaseMotor Supply VoltageStandards MetSynchronous RPM
02109949Inverter Duty Motor, 3 ph, 1800 rpm, 190/380//208-230/460 V, TENV (Totally Enclosed Non-Ventilated) Enclosure, 60 Hz1700 rpmTENV (Totally Enclosed Non-Ventilated)60 HzFInverter Duty Motor1/17 hp;0.06 hp3 ph190/380//208-230/460 VCE, CSA, UL1800 rpm

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map